NXP Lighting News - May 2012
Latest NXP News in Lighting Technology
May 2012
Contents: New Products Educational Tools Events Boards Available Resources
EVENTS!

Guangzhou International Lighting Exhibition
June 9 - 12, 2012
Guangzhou, China
CLICK HERE >

6th European ZigBee Developers’ Conference
June 27 - 28, 2012
Munich, Germany
June 28: NXP is presenting the "Wireless Control Systems for Smart Lighting" session
CLICK HERE >

BOARDS AVAILABLE

SSL2101DB07: 230 V 7 W GU10 buck reference design
CLICK HERE >

RESOURCES

New Products

SSL2109

Controller-only version of buck LED driver offers highly cost-effective solution with best-in-class efficiency

The SSL2109 – a high-efficiency buck controller for high-power, non-dimmable LED lighting applications using non-isolated topologies. Designed for use with an external power switch, the SSL2109 LED driver IC provides a single design platform for 100V, 120V and 230V mains input voltages and power ranges up to 25 W. By offering a controller-only version of the popular SSL2108x family, the SSL2109 provides LED retrofit lamp and driver module manufacturers with the flexibility to optimize external MOSFET selection based on cost, performance and heat dissipation, also across different power levels. LEARN MORE


Educational Tools

UBA22xx Power IC Family Overview

UBA22xx Power IC Family Overview Training Module

CLICK HERE >

HF TL Tool

Latest release of the HF TL tool now provides support for the UBA2015 IC family

The tool guides you step-by-step through the calculation processin order to obtain all relevant design parameters with minimum time and effort. Check it out today!

CLICK HERE>